Microchip Technology Announces Volatile Digital Potentiometers with SPI Interface
7- and 8-bit Devices Are Specified over Extended Temperature Range
CHANDLER, Ariz.--(BUSINESS WIRE)--
Microchip Technology Inc. (NASDAQ: MCHP), a leading provider of microcontroller and analog semiconductors, today announced the MCP4131/2, MCP4231/2, MCP4151/2 and MCP4251/2 (MCP41/423X and MCP41/425X) digital potentiometers. The volatile, 7- and 8-bit devices have a SPI interface and are specified over the entire extended temperature range of -40 to 125 degrees Celsius. They feature a low static current consumption of just 1 microampere, maximum, and help extend battery life in a variety of consumer and industrial electronic applications.
Unlike their mechanical counterparts, the volatile MCP41/423X and MCP41/425X potentiometers can be controlled digitally, through an SPI interface. This eliminates the need for human interface in order to adjust the wiper setting, which therefore increases system accuracy, flexibility and manufacturing throughput, while decreasing manufacturing costs. The new devices complement the recently announced non-volatile MCP4141/2, MCP4241/2, MCP4161/2 and MCP4261/2 devices, meaning Microchip now provides a comprehensive portfolio of 7- and 8-bit volatile and non-volatile SPI digital potentiometers.
"With MCP41/423X and MCP41/425X devices, Microchip has created another family of low-power digital potentiometers that complement industry trends toward higher-performing devices, in smaller sizes and at lower costs," said Bryan Liddiard, vice president of marketing with Microchip's Analog and Interface Products Division.
John Austin, senior product marketing manager with Microchip's Analog and Interface Products Division, continued, "With extended temperature range operation and availability in several industry-standard packages, we expect the MCP41/423X and MCP41/425X to help designers meet and exceed demands for smaller, better and less-expensive designs."
Device-Specific Features
The following table lists device-specific features:
# of POTs Wiper
Part # (Single or Dual) Resolution Configuration
----------------------------------------------------------------------
MCP4131 Single 7-bit Potentiometer
----------------------------------------------------------------------
MCP4132 Single 7-bit Rheostat
----------------------------------------------------------------------
MCP4231 Dual 7-bit Potentiometer
----------------------------------------------------------------------
MCP4232 Dual 7-bit Rheostat
----------------------------------------------------------------------
MCP4151 Single 8-bit Potentiometer
----------------------------------------------------------------------
MCP4152 Single 8-bit Rheostat
----------------------------------------------------------------------
MCP4251 Dual 8-bit Potentiometer
----------------------------------------------------------------------
MCP4252 Dual 8-bit Rheostat
----------------------------------------------------------------------
Possible Applications
With low static current consumption of only 1 microampere, maximum, the MCP41/423X and MCP41/425X digital potentiometers are appropriate for consumer and industrial electronic applications, such as power-supply trim and calibration; set-point and process control; closed-loop servo control; PC peripherals; portable instrumentation; instrumentation offset adjust and signal conditioning.
Packaging, Pricing & Availability
The MCP41/423X and MCP41/425X digital potentiometers are available in a variety of industry-standard packages, including the popular 3 mm x 3 mm DFN package. Samples and volume-production quantities can be ordered today at http://sample.microchip.com and www.microchipdirect.com, respectively. Package options and pricing are as follows:
Pricing
(in 10K-unit
quantities, for
all package
Part # Package Options options)
----------------------------------------------------------------------
MCP4131/2 8-pin: SOIC, MSOP, PDIP, 3 mm x 3 mm DFN $0.48 each
----------------------------------------------------------------------
MCP4231 16-pin: 4 mm x 4 mm QFN $0.64 each
14-pin: SOIC, PDIP, TSSOP
----------------------------------------------------------------------
MCP4232 10-pin: MSOP, 3 mm x 3 mm DFN $0.64 each
----------------------------------------------------------------------
MCP4151/2 8-pin: MSOP, PDIP, SOIC, 3 mm x 3 mm DFN $0.64 each
----------------------------------------------------------------------
MCP4252 10-pin: MSOP, 3 mm x 3 mm DFN $0.67 each
----------------------------------------------------------------------
For further information, contact any Microchip sales representative or authorized worldwide distributor, or visit Microchip's Web site at www.microchip.com/digipots.
Microchip Customer Support
Microchip is committed to supporting its customers by helping design engineers develop products faster and more efficiently. Customers can access four main service areas at www.microchip.com. The Support area provides a fast way to get questions answered; the Sample area offers free evaluation samples of any Microchip device; microchipDIRECT provides 24-hour pricing, ordering, inventory and credit for convenient purchasing of all Microchip devices and development tools; finally, the Training area educates customers through webinars, sign-ups for local seminar and workshop courses, and information about the annual MASTERs events held throughout the world.
About Microchip Technology
Microchip Technology Inc. (NASDAQ: MCHP) is a leading provider of microcontroller and analog semiconductors, providing low-risk product development, lower total system cost and faster time to market for thousands of diverse customer applications worldwide. Headquartered in Chandler, Ariz., Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com.
Note: The Microchip name and logo are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.
Note: Photo and Block Diagram available through editorial contact
Source: Microchip Technology Inc.
Released November 13, 2007