Create Cost-effective Smart Lighting Systems with Eight-port Switch that Supports New IEEE 802.3bt Power over Ethernet (PoE) Standard
480-watt fanless switch is compatible with all PoE lighting, providing maximum power for enterprise connected lighting applications
CHANDLER, Ariz., May 21, 2019 /PRNewswire/ -- The adoption of commercial smart lighting systems has grown significantly as organizations strive to improve energy efficiency and operational costs in buildings. Power over Ethernet (PoE) is rising in popularity for these systems, providing a reliable and easy-to-install solution that manages power and data over a single Ethernet cable. To support larger and more efficient lighting systems, Microchip Technology Inc. (Nasdaq: MCHP), via its Microsemi subsidiary, today announced a cost-effective eight-port PoE switch that provides guaranteed power of 60 watts (W) per port for all eight ports simultaneously. Ideal for digital ceiling installations, the IEEE 802.3bt-compliant PDS-408G PoE switch runs noise-free with a fanless design.

Designed for enterprise connected lighting applications, the PDS-408G connects separate systems such as lighting, sensors, HVAC and Wi-Fi® access points over a single switch. The switch has eight PoE ports – the optimal amount for connected lighting – and offers end applications additional cost-savings from energy savings and lower operating expenses. In compliance with IEEE 802.3bt, the PDS-408G provides a total of 480 W, including up to 90 W for any individual port or 60 W for eight ports simultaneously.
The PDS-408G is plenum rated and can be installed in any air handling space, making it ideal for digital ceiling installations. Its fanless design provides the features needed for buildings that require noise-free and reliable operation, such as offices, hospitals and hotels. The PDS-408G also provides other proven advantages of PoE, including safe power, simple installation, flexible deployment and remote power management.
"Demand for Power over Ethernet in connected lighting systems has accelerated, and our new PoE switch is designed specifically for the needs of these applications," said Rich Simoncic, senior vice president of Microchip's Analog, Discrete and Power business unit. "The PDS-408G continues Microchip's leadership in PoE technology, providing an IEEE 802.3bt-compliant solution that provides almost six times the amount of power than the original PoE standard."
The PDS-408G joins Microchip's portfolio of end-to-end PoE solutions. Developers can use the PDS-408G switch alongside the company's extensive portfolio of 8- and 32-bit PIC® and AVR® microcontrollers (MCUs) at the end node. Microchip offers an array of easy-to-use hardware and software tools to accelerate PoE designs, including the PIC18 PoE Main Board, which features a PIC18 MCU, ATECC608A secure element and MIC28512 buck regulator. Additional information on Microchip's Ethernet solutions is available here.
Pricing and Availability
The PDS-408G PoE switch is available now for $980 each. For additional information and to purchase products mentioned here, contact a Microchip sales representative or authorized worldwide distributor.
Resources
High-res images available through Flickr or editorial contact (feel free to publish):
- Application image: https://www.flickr.com/photos/microchiptechnology/33920071668/
- PoE switch image: https://www.flickr.com/photos/microchiptechnology/47744829222
About Microchip Technology
Microchip Technology Inc. is a leading semiconductor supplier of smart, connected and secure embedded control solutions. Its easy-to-use development tools and comprehensive product portfolio enable customers to create optimal designs which reduce risk while lowering total system cost and time to market. The company's solutions serve more than 125,000 customers across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com.
Note: The Microchip name and logo, the Microchip logo, PIC and AVR are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.

View original content to download multimedia:http://www.prnewswire.com/news-releases/create-cost-effective-smart-lighting-systems-with-eight-port-switch-that-supports-new-ieee-802-3bt-power-over-ethernet-poe-standard-300852560.html
SOURCE Microchip Technology Inc.
Released May 21, 2019