Microchip Launches 10 Multi-Channel Remote Temperature Sensors
MCP998x family represents one of the largest automotive-grade remote temperature sensor portfolios available from a single vendor
CHANDLER, Ariz., Jan. 18, 2024 (GLOBE NEWSWIRE) -- Thermal management is a critical aspect of automotive design, yet compared to many other components, there is a noted lack of options when it comes to multi-channel remote temperature sensors. To fill this gap, Microchip Technology (Nasdaq: MCHP) has launched the MCP998x family of 10 automotive-qualified remote temperature sensors. The MCP998x family is one of the largest portfolios of automotive-grade multi-channel temperature sensors in the industry and is designed for 1°C accuracy at a wide operational temperature range. The device family includes five sensors with shutdown temperature setpoints that are designed not to be overwritten by software or maliciously disabled.
With up to five channels of monitoring and several alert and shutdown options for security, this product family can support systems that supervise more than one thermal element. The remote sensors also integrate resistance error correction and beta compensation, eliminating the need for additional configuration for improved accuracy. Monitoring temperatures at multiple locations with a single, integrated temperature sensor reduces board complexity and size and simplifies design for a lowered bill of material (BOM).
“This new family of remote temperature sensors is expanding customer choice in a product category that, historically, has offered limited options,” said Fanie Duvenhage, vice president of Microchip’s mixed-signal and linear unit. “With 10 devices to choose from, each offering better accuracy in very high temperature applications and five with shutdown safety features, the MCP998x family gives customers a broad range of automotive multi-channel temperature sensors to choose from.”
More accurate where it counts, designed for 2.5°C accuracy up to 125°C, the MCP998x device family can be used at the high end of the traditional temperature range where many competitors are challenged. This high temperature tolerance makes them well-suited for automotive applications where operating temperatures for electronics is a major factor. The MCP998x sensors are designed to support vehicle functions including HID lamps, advanced driver-assistance system (ADAS), automotive servers, video processing, infotainment systems, engine control, telematics and body electronics such as seat control, lighting systems, mirror control and power windows. Visit the website to learn more about Microchip’s full portfolio of temperature sensors.
Development Tools
To enable easier design and development, the MCP998x family is supported by the new EV23P16A evaluation board.
Pricing and Availability
The MCP998x family of multi-channel temperature sensors is available starting at $0.63 each in 10,000-unit quantities. For additional information and to purchase, contact a Microchip sales representative, authorized worldwide distributor or visit Microchip’s Purchasing and Client Services website, www.microchipdirect.com.
Resources
High-res images available through Flickr or editorial contact (feel free to publish): https://www.flickr.com/photos/microchiptechnology/53437974711/sizes/l/
About Microchip Technology:
Microchip Technology Inc. is a leading provider of smart, connected and secure embedded control solutions. Its easy-to-use development tools and comprehensive product portfolio enable customers to create optimal designs which reduce risk while lowering total system cost and time to market. The company’s solutions serve more than 124,000 customers across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com.
Disclaimers and Notices
Performance varies by use, configuration and other factors. No product or component can be absolutely secure. Your costs and results may vary.
Note: The Microchip name and logo, the Microchip logo are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.
| Editorial Contact: | Reader Inquiries: |
| Name: Amber Liptai | 1-888-624-7435 |
| Phone: 480-792-5047 | |
| amber.liptai@microchip.com |
Source: Microchip Technology Inc.
Released January 18, 2024