Build Larger, More Robust Applications with Microchip’s Expanded Dual- and Single-core dsPIC® Digital Signal Controller (DSC) Family
New dsPIC33C devices meet market demand for more memory and functional safety features in automotive and wireless charging applications
CHANDLER, Ariz., March 13, 2019 (GLOBE NEWSWIRE) -- System developers designing high-end embedded control applications need flexible options to provide scalability as projects increase in complexity. To meet these needs, Microchip Technology Inc. (Nasdaq: MCHP) today announced new dual- and single-core dsPIC33C Digital Signal Controllers (DSCs) with more options to meet changing application requirements across memory, temperature and functional safety.
Microchip’s new dsPIC33CH512MP508 dual-core DSC enables support for applications with larger program memory requirements. The dsPIC33CK64MP105 single-core DSC adds a cost-optimized version for applications that require smaller memory and footprint. Developers can easily scale across product lines using the new devices, which are pin-to-pin compatible within the dsPIC33CH and dsPIC33CK families.
The dsPIC33CH512MP508 (MP5) family expands the recently introduced dsPIC33CH with Flash memory growing from 128 KB to 512 KB and triples the program RAM from 24 KB to 72 KB. This enables support for larger applications with multiple software stacks or larger program memory, such as automotive and wireless charging applications. More memory is needed to accommodate AUTOSAR software, MCAL drivers and CAN FD peripherals in automotive applications. Implementing wireless charging in automotive applications requires additional software stacks for the Qi protocol and Near-Field Communication (NFC), driving the need for even more program memory. Using Live Update capability for real-time firmware updates is essential for high-availability systems but also doubles the overall memory requirement. In the dual-core devices, one core can function as a master while the other is designed as a slave. The slave core is useful for executing dedicated, time-critical control code while the master core is busy running the user interface, system monitoring and communications functions. For example, having two cores facilitates partitioning of the software stacks for parallel execution of the Qi protocol and other functions such as NFC to optimize performance in automotive wireless charging applications.
The dsPIC33CK64MP105 (MP1) family extends the recently introduced dsPIC33CK family with a cost-optimized version for smaller memory and footprint applications, offering up to 64 KB Flash memory and 28- to 48- pin packages. Package sizes are available as small as 4 mm x 4 mm. This compact device offers the ideal combination of features for automotive sensors, motor control, high-density DC-DC applications or stand-alone Qi transmitters. Both single- and dual-core dsPIC33C devices enable fast deterministic performance for time-critical control applications, providing expanded context selected registers to reduce interrupt latency and bringing faster instruction execution of math-intensive algorithms.
“With 76 dsPIC33C single- and dual-core devices in the family, the common tools, common peripherals and footprint compatibility make it easier for customers to scale as their memory, I/O, performance or budget needs change,” said Joe Thomsen, vice president of Microchip’s MCU16 business unit. “In addition, the dual-core options enable easier software integration for separate software development teams to focus on control algorithms versus communications and housekeeping code.”
All devices in the dsPIC33C family include a fully featured set of functional safety hardware to ease ASIL-B and ASIL-C certifications in safety-critical applications. Functional safety features include multiple redundant clock sources, Fail Safe Clock Monitor (FSCM), IO ports read-back, Flash Error Correction Code (ECC), RAM Built-In Self-Test (BIST), write protection, analog peripheral redundancies and more. A robust set of CAN-FD peripherals, along with the new support for 150°C operation, make these devices ideally suited for use in extreme operating conditions such as under-the-hood automotive applications.
Development Support
The dsPIC33C family is supported by Microchip’s MPLAB® development ecosystem including Microchip’s free MPLAB X Integrated Development Environment (IDE), MPLAB Code Configurator, MPLAB XC16 C Compiler tool chain and MPLAB in-circuit debugger/programmer tools. Microchip’s motorBench™ Development Suite version 2.0, now supporting high voltage motors up to 600V, is also available to help customers tune motors using the Field Oriented Control (FOC) algorithm.
A variety of development boards and Plug-in Modules (PIMs) are available for the entire family of devices. Development tools for the new devices include the dsPIC33CH Curiosity Board (DM330028-2), the dsPIC33CH512MP508 PIM for general-purpose designs (MA330046), the dsPIC33CH512MP508 PIM for motor control (MA330045), the dsPIC33CK64MP105 PIM for general purpose designs (MA330047), the dsPIC33CK64MP105 PIM for external op amp motor control (MA330050-1) and the dsPIC33CK64MP105 for internal op amp motor control (MA330050-2).
Pricing and Availability
The dsPIC33CH512MP5 devices are available now in 48-/64-/80-pin TQFP, 64-pin QFN and 48-pin uQFN packages. The dsPIC33CK64MP1 devices are available now in 28-pin SSOP, 28-/36-/48-pin uQFN and 48-pin TQFP packages. Pricing for the dsPIC33C devices start at $1.34 each in high volume.
The dsPIC33CH Curiosity development board is available now for $39.99 each.
The dsPIC33C PIM development boards mentioned above are available now for $25.00 each.
For additional information, contact a Microchip sales representative, authorized worldwide distributor or visit Microchip’s website. To purchase products mentioned here visit our purchasing portal or contact a Microchip authorized distributor.
Resources
High-res images available through Flickr or editorial contact (feel free to publish):
- Application image: www.flickr.com/photos/microchiptechnology/46457000514/sizes/l
- Chip graphics:
- dsPIC33CK: www.flickr.com/photos/microchiptechnology/46266305285/sizes/l
- dsPIC33CH: http://www.flickr.com/photos/microchiptechnology/46266305965/sizes/l - Block diagrams:
- dsPIC33CK: www.flickr.com/photos/microchiptechnology/46266306605/sizes/l
- dsPIC33CH: www.flickr.com/photos/microchiptechnology/47157620242/sizes/l
About Microchip Technology
Microchip Technology Inc. is a leading semiconductor supplier of smart, connected and secure embedded control solutions. Its easy-to-use development tools and comprehensive product portfolio enable customers to create optimal designs which reduce risk while lowering total system cost and time to market. The company’s solutions serve more than 125,000 customers across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com.
Note: The Microchip name and logo, the Microchip logo, dsPIC and MPLAB are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.
| Editorial Contact: | Reader Inquiries: |
| Brian Thorsen | 1-888-624-7435 |
| 480-792-7182 | |
| brian.thorsen@microchip.com |
Released March 13, 2019