Microchip Introduces New 5V dsPIC33 "EV" Family for Enhanced Noise Immunity and Robustness in Harsh Environments

Devices Feature Advanced Motor Control, CAN, SENT and Touch Peripherals for Automotive, Appliance and Industrial Applications

CHANDLER, Ariz., Nov. 25, 2014 /PRNewswire/ -- [NASDAQ:  MCHP] — Microchip Technology Inc., a leading provider of microcontroller, mixed-signal, analog and Flash-IP solutions, today announced from the SPS IPC Drives Conference in Germany a new family of 16-bit dsPIC33 Digital Signal Controllers (DSC) with the dsPIC33 "EV" family.  This new family provides 5V operation for improved noise immunity and robustness, ideal for devices operating in harsh environments such as appliance and automotive applications.  The dsPIC33EV family is the first dsPIC® DSC with Error Correcting Code (ECC) Flash for increased reliability and safety.  For safety-critical applications, the dsPIC33EV devices also include CRC, Deadman Timer (DMT), and Windowed Watchdog Timer (WWDT) peripherals as well as a backup system oscillator and certified Class B software. 

Watch a short video:  http://www.microchip.com/dsPIC33EV-5V-Family-Video-112514a

View a brief presentation:  http://www.microchip.com/dsPIC33EV-5V-Family-Press-Presentation-112514a

Other key features of this family include up to 6 advanced motor control PWMs, 12-bit ADC, and operational amplifiers, an ideal combination for motor control applications.  The dsPIC33EV devices provide easy interface to 5V automotive sensors such as level or flow sensing, with improved noise immunity and enhanced reliability, and provide plenty of performance to execute smart sensor filter algorithms and integrate CAN communication software.  For robust automotive touch user interfaces, the higher voltage operation enables more dynamic range and support for larger screen sizes.  The dsPIC33EV devices offer up to 150°C operation with AEC-Q100 Grade 0 qualification enabling robust automotive applications that are ideal for under-hood applications. 

The advanced peripheral integration features include CAN and SENT peripherals for automotive communications, 70 MIPS performance with DSP acceleration for high-speed control algorithm execution.  These features, combined with the lower system cost and high performance of the dsPIC33EV family, make it well suited for a wide range of applications in the appliance (e.g., dryers, refrigerators, dishwashers, range hoods and control panels), industrial (e.g., power tools, sewing machines, actuators, building controls and HVAC systems), automotive markets (e.g., sensors, user interface, fuel pumps, cooling fans and water pumps), among others. 

"Many automotive and appliance applications prefer 5V devices for increased robustness in high-noise environments and easy connection to precision sensors," said Joe Thomsen, vice president of Microchip's MCU16 Division.  "The new dsPIC33EV family provides 5V operation up to 150°C, including CAN and SENT communications, making this family ideal for motor control and automotive sensing applications."

Development Support
The dsPIC33 "EV" family is supported by Microchip's dsPIC33EV 5V CAN-LIN Starter Kit (part # DM330018, $79.99).  For motor control applications, a new dsPIC33EV256GM106 5V Motor Control Plug-In Module  (part # MA330036, $25.00) is available to plug into the Low Voltage Motor Control Development Bundle  (part # DV330100, $369.00).

Pricing & Availability
Devices in the dsPIC33EV family are available in 28 SOIC, 28 QFN, 28 SPDIP, 44 TQFP, 44 QFN, 64 TQFP, and 64 QFN packages, with Flash memory ranging from 64KB to 256KB, including options with and without CAN.  The dsPIC33EV256GM106, dsPIC33EV128GM106, dsPIC33EV64GM106, dsPIC33EV256GM006, dsPIC33EV128GM006, and dsPIC33EV64GM006 are offered in 64-pin TQFP and QFN packages.  The dsPIC33EV256GM104, dsPIC33EV128GM104, dsPIC33EV64GM104, dsPIC33EV256GM004, dsPIC33EV128GM004, and dsPIC33EV64GM004 are offered in 44-pin TQFP and QFN packages.  The dsPIC33EV256GM102, dsPIC33EV128GM102, dsPIC33EV64GM102, dsPIC33EV256GM002, dsPIC33EV128GM002 and dsPIC33EV64GM002 are offered in 28-pin SOIC, QFN and SDIP packages.  All of these new devices are available today for sampling and volume production, starting at $1.34 each in volume.

For additional information, contact any Microchip sales representative or authorized worldwide distributor, or visit Microchip's Web site at http://www.microchip.com/dsPIC33EV-5V-Family-Product-Page-112514a.  To purchase products mentioned in this press release, go to microchipDIRECT or contact one of Microchip's authorized distribution partners.

Resources
High-res Images Available Through Flickr or Editorial Contact (feel free to publish):

Follow Microchip:

About Microchip Technology
Microchip Technology Inc. (NASDAQ:  MCHP) is a leading provider of microcontroller, mixed-signal analog and Flash-IP solutions, providing low-risk product development, lower total system cost and faster time to market for thousands of diverse customer applications worldwide.  Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality.  For more information, visit the Microchip website at http://www.microchip.com/Homepage-112514a.

Note:  The Microchip name and logo, and dsPIC are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries.   All other trademarks mentioned herein are the property of their respective companies.

Tags / Keywords:  Motor Control, 5V MCU, Automotive MCU, High Temperature MCU, Brushless Motor, Permanent Magnet Synchronous Motor, Sensorless Control, AC Induction Motor, ACIM, Digital Signal Controller, Digital Control, SENT, Automotive Safety, Automotive Touch, Automotive Sensor, NOX Sensor, AEC Q100 MCU 

Editorial Contact:    

Reader Inquiries:

Terri Thorson

1-888-624-7435

480-792-4386

http://www.microchip.com/dsPIC33EV-5V-Family-Product-Page-112514a 

terri.thorson@microchip.com


 

Microchip Technology Inc. is a leading provider of microcontroller, mixed-signal, analog and Flash-IP solutions, providing low-risk product development, lower total system cost and faster time to market for thousands of diverse customer applications worldwide. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at http://www.microchip.com.

Video - http://youtu.be/p-BBParXDBI
Photo - https://photos.prnewswire.com/prnh/20141115/158835LOGO

To view the original version on PR Newswire, visit:http://www.prnewswire.com/news-releases/microchip-introduces-new-5v-dspic33-ev-family-for-enhanced-noise-immunity-and-robustness-in-harsh-environments-300000723.html

SOURCE Microchip Technology Inc.