Microchip Introduces New Low Cost PIC32MX1/2/5 32-bit Microcontroller Series With Feature-Rich Peripheral Mix and Large, Scalable Memory Configuration
Latest PIC32MX1/2/5 Series Enables a Wide Range of Applications, Including Digital Audio, Bluetooth®, Industrial Connectivity, USB and General-Purpose Embedded Control at Lower Prices
CHANDLER, Ariz., Nov. 18, 2014 /PRNewswire/ -- [NASDAQ: MCHP] — Microchip Technology Inc., a leading provider of microcontroller, mixed-signal, analog and Flash-IP solutions, today announced a new series of its low-cost, high pin count 32-bit PIC32 microcontrollers (MCUs). By blending the key features of Microchip's existing PIC32MX1/2 and PIC32MX5 MCU families, this latest PIC32MX1/2/5 MCU series delivers designers the benefits of a rich peripheral set for a wide range of cost-sensitive applications that require complex code and higher feature integration at a lower cost.
With up to 83 DMIPS performance and large, scalable memory options from 64/8 KB to 512/64 KB Flash/RAM, these new PIC32MX1/2/5 MCUs are ideal for executing the Bluetooth® audio software required for low-cost Bluetooth audio applications, such as speakers, consumer music-player docks, noise-cancelling headsets and clock radios. Flexible, easy-to-use CAN2.0B controllers are also integrated into these MCUs, with DeviceNet™ addressing support and programmable bit rates up to 1 Mbps, along with system RAM for storing up to 1024 messages in 32 buffers. This feature allows designers to easily employ CAN communication schemes for industrial and automotive applications.
The new series boasts a wide variety of additional features, including four SPI/I2S interfaces for audio processing and playback, a Parallel Master Port (PMP) and capacitive touch sensing hardware for graphics and touch-sensing interfaces; a 10-bit, 1 Msps, 48-channel Analog-to-Digital Converter (ADC); as well as a full-speed USB 2.0 Device/Host/OTG peripheral. To maximize data throughput, each MCU includes four general-purpose direct memory access controllers (DMAs) and two dedicated DMAs on each CAN and USB module.
In addition to their rich mix of integrated hardware peripheral features, these MCUs are supported by Microchip's powerful MPLAB® Harmony software development framework, which simplifies the software development process by integrating the license, resale and support of Microchip and third-party middleware, drivers, libraries and real time operating systems (RTOSs). Specifically, Microchip's readily available software packages, such as Bluetooth audio development suites, Bluetooth Serial Port Profile library, audio equalizer filter libraries, various Decoders (including AAC, MP3, WMA and SBC), sample-rate conversion libraries, CAN2.0B PLIBs, USB stacks, and graphics libraries can rapidly reduce the development time of applications, including Bluetooth connectivity, digital audio, consumer, industrial, medical and general-purpose embedded control.
"The smart peripheral mix and large, scalable memory options of this new 32-bit PIC® MCU series enables innovative solutions in the consumer, industrial, medical and general-purpose embedded control markets, at lower price points and with greater design simplicity," said Rod Drake, director of Microchip's MCU32 Division. "Additionally, our MPLAB Harmony software development framework makes it easy for designers to get their applications to market faster."
Development Support
The PIC32MX1/2/5 series is also supported by Microchip's free MPLAB X integrated development environment (IDE), the MPLAB XC32 compiler for PIC32, the MPLAB ICD3 in-circuit debugger and the MPLAB REAL ICE™ in-circuit emulation system. New development tools that were created to support this PIC32MX1/2/5 series include the PIC32MX1/2/5 Starter Kit (part # DM320100, $69.99), PIC32MX570F512L Plug-in-Module for Explorer 16 Development Board (part # MA320015, $25) and PIC32MX270F512L Plug-in-Module for Bluetooth Audio Development Kit (part # MA320017, $25).
Pricing & Availability
The new PIC32MX1/2/5 MCUs with the 40 MHz/66 DMIPS speed option are available now, in 64-pin TQFP and QFN packages and 100-pin TQFP packages. The 50 MHz/83 DMIPS speed option for this PIC32MX1/2/5 series is expected to be available starting in late January 2015. Pricing starts at $2.75 each, in 10,000-unit quantities.
For additional information, contact any Microchip sales representative or authorized worldwide distributor, or visit Microchip's Web site at http://www.microchip.com/PIC32MX-Page-110314a. To purchase products mentioned in this press release, go to microchipDIRECT (http://www.microchip.com/microchipDIRECT-110314a) or contact one of Microchip's authorized distribution partners.
Resources:
High-res Images Available Through Flickr or Editorial Contact (feel free to publish):
- Chip Graphic: http://www.microchip.com/Chip-Graphic-110314a
- Block Diagram: http://www.microchip.com/Block-Diagram-110314a
- PIC32MX1/2/5 Starter Kit Photo: http://www.microchip.com/Kit-Photo-110314a
Follow Microchip:
- RSS Feed for Microchip Product News: http://www.microchip.com/RSS-110314a
- Twitter: http://www.microchip.com/Twitter-110314a
- Facebook: http://www.microchip.com/Facebook-110314a
- YouTube: http://www.microchip.com/YouTube-110314a
About Microchip Technology
Microchip Technology Inc. (NASDAQ: MCHP) is a leading provider of microcontroller, mixed-signal, analog and Flash-IP solutions, providing low-risk product development, lower total system cost and faster time to market for thousands of diverse customer applications worldwide. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at http://www.microchip.com/Homepage-110314a.
Note: The Microchip name and logo, PIC, and MPLAB are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. REAL ICE is a trademark of Microchip Technology Inc. in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.
Tags / Keywords: 32-bit MCUs with CAN, 32-bit MCUs with USB, PIC32 with CAN, PIC32 with USB, Low cost 32-bit MCUs, MCUs for consumer applications, MCUs for Industrial applications, MCUs for touch sensing, MCUs for graphics, high pin count MCUs, MCUs for digital audio, MCUs for Bluetooth
|
Editorial Contact: |
Reader Inquiries: |
|
Eric Lawson |
1-888-624-7435 |
|
480-792-7182 |
|
Photo - https://photos.prnewswire.com/prnh/20141115/158835LOGO
SOURCE Microchip Technology Inc.
Released November 18, 2014