Microchip’s 3-Phase BLDC Fan Motor Driver Is Industry’s First with Resistor-Programmable, Sensorless Sinusoidal Architecture

Fully Integrated, Single-Chip, Low-Cost Device Comes in Ultra-Thin, 3x3 mm UDFN Package; Quietly and Efficiently Drives Fans in Portable-Computing Applications

CHANDLER, Ariz.--(BUSINESS WIRE)-- Microchip Technology Inc. (NASDAQ: MCHP), a leading provider of microcontroller, analog and Flash-IP solutions, today expanded its sinusoidal, sensorless, 3-phase BLDC fan motor driver portfolio with the MTD6505—the industry’s first and only standalone, resistor-programmable driver that enables the selection of multiple back-EMF coefficient ranges. This unique feature allows engineers to design for a wide variety of 3-phase BLDC fan characteristics with a single device, thus saving time and money by standardizing multiple product lines on one driver and very few external components. Additionally, the low-cost driver comes in a 3x3 mm UDFN package with a 0.5 mm thickness for space-constrained applications, such as thin laptops and tiny BLDC fans.

To enable high energy efficiency and quiet operation with low acoustic noise and mechanical vibration, the MTD6505 includes a 180-degree sinusoidal drive. Being a sensorless driver means that the MTD6505 eliminates the need for an external Hall-Effect sensor, reducing both cost and board space. Additionally, the driver provides a number of on-chip protection features to preserve the motor’s life and avoid harmful operating conditions, including thermal shutdown, over-current limiting and lock-up protection.

“Microchip’s customers have been asking for a small, thin, single-chip device that can drive a broad range of 3-phase BLDC fan motor applications,” said Bryan J. Liddiard, marketing vice president of Microchip’s Analog and Interface Products Division. “The MTD6505 is the most cost-effective, complete and flexible single-chip device on the market.”

Development Support

Microchip also announced the MTD6505 3-Phase BLDC Sensorless Fan Controller Demonstration Board (part # ADM00345), which is expected to be available in January for $59.99 at http://www.microchip.com/get/T560. This demo board comes with a 3-phase BLDC fan and three MTD6505 plug-in modules. Additionally, a free GUI is available for download that simplifies fan monitoring and control with the onboard PIC® microcontroller.

Pricing & Availability

The MTD6505 motor driver (http://www.microchip.com/get/2B02) is available today for samples in a 10-pin UDFN package. 5,000-unit pricing is $0.57 each. Volume production is expected to be available on December 21, via microchipDIRECT or Microchip’s authorized distribution partners. For additional information, contact any Microchip sales representative or authorized worldwide distributor, or visit Microchip’s Web site at http://www.microchip.com/get/G0JS.

About Microchip Technology

Microchip Technology Inc. (NASDAQ: MCHP) is a leading provider of microcontroller, analog and Flash-IP solutions, providing low-risk product development, lower total system cost and faster time to market for thousands of diverse customer applications worldwide. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at http://www.microchip.com/get/MSTE.

Note: The Microchip name and logo, and PIC are registered trademarks of Microchip Technology Inc. in the USA and other countries. All other trademarks mentioned herein are the property of their respective companies.

High-res Photos and Application Circuit Diagram Available Through Flickr or Editorial Contact (feel free to publish):

Tags / Keywords: Fan Motor Driver, BLDC, 3-Phase BLDC, Sensorless, Sinusoidal, Resistor-Programmable, Back EMF, BEMF, Small Package, Low Cost, Low Acoustic Noise, Low Mechanical Vibration, Portable Computing, Laptops, Cooling

RSS Feed for Microchip Product News: http://www.microchip.com/get/7LM9

Microchip Technology Inc.
Editorial Contact:
Eric Lawson
480-792-7182
eric.lawson@microchip.com
or
Reader Inquiries:
1-888-624-7435
http://www.microchip.com/get/G0JS

Source: Microchip Technology Inc.