Microchip Expands Non-Volatile Digital-to-Analog Converter (DAC) Family

Low-Power, Single-Channel DACs Feature 8-, 10- and 12-bit Voltage Options; Integrated EEPROM in 2 mm x 2 mm DFN, 6-pin SOT-23 Packages

CHANDLER, Ariz.--(BUSINESS WIRE)-- Microchip Technology Inc. (NASDAQ: MCHP), a leading provider of microcontroller, analog and Flash-IP solutions, today announced the expansion of its non-volatile Digital-to-Analog Converter (DAC) product line with the MCP4706/16/26 (MCP47X6) devices. The low-power, single-channel DACs feature buffered 8-,10- and 12-bit voltage output options and integrated EEPROM, and are offered in a miniature 2 mm x 2 mm DFN package, as well as a 6-pin SOT-23 package. The DACs are ideal for applications in the consumer and industrial markets, such as wireless microphones and mp3-player accessories; and applications such as motor control, flow measurement, temperature control and light control.

Integrated EEPROM enables DAC settings to be recalled at power up, for added system flexibility. The choice of 8-, 10- or 12-bit resolution provides flexibility with regard to design requirements and cost, while the buffered output voltage allows a selectable gain of 1 or 2, and provides a rail-to-rail output. Low power consumption of 210 microamperes extends battery life, and the small packages reduce the amount of board space consumed.

"We have utilized our expertise in both memory and mixed-signal devices to provide added flexibility to our customers with the MCP47X6 DAC family," said Bryan J. Liddiard, vice president of marketing with Microchip's Analog & Interface Products Division. "The new DACs enable a decreased footprint, with the 6-pin 2 mm x 2 mm DFN package option."

Jefferay Lawton, product marketing manager with Microchip's Analog and Interface Products Division, continued, "This expansion of our non-volatile DAC line will enable customers to continue developing more creative designs while meeting requirements for small size and low cost."

Development Support

Microchip also announced the MCP47X6 PICtail(TM) Plus Daughter Board (part # ADM00317, $24.99). The board contains the MCP4706 (8-bit), MCP4716 (10-bit), and MCP4726 (12-bit) DACs. It allows a connection to either the Explorer 16 Starter Kit (part # DV164033) for 16-and 32-bit PIC(R) microcontrollers (MCUs), or the PICkit(TM) Serial Analyzer (part # DV164122), for reading and writing to the DAC registers using the PICkit Serial Analyzer PC software. Contact any Microchip sales representative or authorized worldwide distributor for more information.

Packaging, Pricing & Availability

The MCP4706, MCP4716 and MCP4726 DACs are available in 6-pin SOT-23 and 2 mm x 2 mm DFN packages, at prices ranging from $0.51 to $0.69 each, in 10,000-unit quantities. Samples are available today, at http://www.microchip.com/get/8S0T. Volume-production quantities can be ordered today, at microchipDIRECT (http://www.microchip.com/get/MJHD). For further information, contact any Microchip sales representative or authorized worldwide distributor, or visit Microchip's Web site at http://www.microchip.com/get/CC3G. To purchase products mentioned in this press release, go to microchipDIRECT or contact one of Microchip's authorized distribution partners.

About Microchip Technology

Microchip Technology Inc. (NASDAQ: MCHP) is a leading provider of microcontroller, analog and Flash-IP solutions, providing low-risk product development, lower total system cost and faster time to market for thousands of diverse customer applications worldwide. Headquartered in Chandler, Ariz., Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip Web site (http://www.microchip.com/get/ULBX).

Note: The Microchip name and logo are registered trademarks of Microchip Technology Incorporated in the U.S.A., and other countries. PICkit and PICtail are trademarks of Microchip Technology Inc. in the U.S.A., and other countries. All other trademarks mentioned herein are the property of their respective companies.

High-res Photos and Block Diagram available through editorial contact or Flickr (feel free to publish):

Photo
http://www.microchip.com/get/Q0P6

Block Diagram
http://www.microchip.com/get/M7ML

Tags / Keywords: Microchip, MCHP, PIC, microcontroller, MCU, Digital-to-Analog Converter, DAC, data converter

RSS Feed for Microchip Product News: http://www.microchip.com/get/0VLU


    Source: Microchip Technology Inc.